Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Standards
DIN
8x
80x
DIN 808
DIN 808 - Universal joints with friction bearing, Type EG, single with square
Standards
DIN
8x
80x
DIN 808
DIN 808 - Universal joints with friction bearing, Type EG, single with square
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Universal joint with friction bearing DIN 808-32-V16-68-EG
Vertical Mode
Expand Table
Reset filters
1/5
WINCO PARTNUMBER
PARTNUMBER
Diameter
D1 [mm]
Square
S
Length
L1 [mm]
Length
L3 [mm]
Deep
T [min]
Weight
WEIGHT [kg]
US-Customs Tariff Number
CTN
ROHS
Product details
INFOWINCO
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
DIN 808-16-V6-34-EG
16
V6
34
17.0
8
0.0400
84831050
YES
Product details
DIN 808-16-V8-40-EG
16
V8
40
20.0
11
0.0400
84831050
YES
Product details
DIN 808-16-V8-52-EG
16
V8
52
26.0
14
0.0563
84831050
YES
Product details
DIN 808-22-V10-48-EG
22
V10
48
24.0
12
0.1000
84831050
YES
Product details
DIN 808-22-V10-62-EG
22
V10
62
31.0
18
0.1230
84831050
YES
Product details
DIN 808-25-V12-56-EG
25
V12
56
28.0
13
0.1450
84831050
YES
Product details
DIN 808-25-V12-74-EG
25
V12
74
37.0
21
0.1890
84831050
YES
Product details
DIN 808-28-V14-60-EG
28
V14
60
30.0
13
0.1750
84831050
YES
Product details
DIN 808-32-V16-68-EG
32
V16
68
34.0
16
0.2740
84831050
YES
Product details
DIN 808-32-V16-86-EG
32
V16
86
43.0
24
0.3480
84831050
YES
Product details
DIN 808-36-V18-74-EG
36
V18
74
37.0
17
0.3660
84831050
YES
Product details
DIN 808-42-V20-82-EG
42
V20
82
41.0
18
0.5700
84831050
YES
Product details
DIN 808-42-V20-108-EG
42
V20
108
54.0
31
0.7740
84831050
YES
Product details
DIN 808-45-V22-95-EG
45
V22
95
47.5
22
0.7430
84831050
YES
Product details
DIN 808-50-V25-108-EG
50
V25
108
54.0
26
1.0650
84831050
YES
Product details
DIN 808-50-V25-132-EG
50
V25
132
66.0
38
1.2510
84831050
YES
Product details
DIN 808-58-V30-122-EG
58
V30
122
61.0
29
1.5650
84831050
YES
Product details
Show compressed display (19 products)
Part information
Similar parts
Request for quote (RFQ)
Standards
- DIN 808
Order number
DIN 808-32-V16-68-EG
Shorttext
Universal joints with friction bearing, Type EG, single with square
Latest change
15.10.2025 15:37:20
Unit
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
23-02-01-12 Journal cross (universal joint)
ECLASS 10.1
23-02-01-12 Journal cross (universal joint)
ECLASS 10.0.1
23-02-01-12 Journal cross (universal joint)
ECLASS 9.1
23-02-01-12 Journal cross (universal joint)
ECLASS 9.0
23-02-01-12 Journal cross (universal joint)
ECLASS 8.1
23-02-01-12 Journal cross (universal joint)
ECLASS 8.0
23-02-01-12 Journal cross (universal joint)
ECLASS 7.1
23-02-01-12 Crosse
ECLASS 7.0
23-02-01-12 Crosse
ECLASS 6.2
23-02-01-12 Crosse
ECLASS 6.1
23-02-01-12 Crosse
ECLASS 6.0
23-02-01-12 Crosse
ECLASS 5.1
23-02-01-12 Crosse
Standards
DIN-8x-80x-DIN 808 DIN 808